Rollway 6015 2RS EMQ - 6015 2RS EMQ
Part #:6015 2RS EMQ
Catalog #:6015 2RS EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Outside Diameter (mm): | 115 mm |
Technical Specifications
| Seal Type: | Rubber Lip | Rolling Element: | Ball |
| Speed (Max) Grease (rpm): | 3,400 rpm | Number of Rows: | 1 |
| Dynamic Load Rating (kN): | 39.7 kN | Static Load Rating (lb): | 7,531 lb |
| Static Load Rating (kN): | 33.5 kN | Dynamic Load Rating (lb): | 8,925 lb |
| Material: | 52100 Bearing Steel | Duplexing: | No |
| Cage Material: | Steel | Platform: | Deep Groove Ball Bearing |
| Series: | 6000 | Radial Clearance: | Normal |
| Misalignment: | No | Bore Type: | Straight |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
General Specifications
| UPC: | 637410400597 | Weight: | 1.41 LB |
| Packaged Length: | 4.53 IN | Packaged Width: | 0.79 IN |
| Packaged Height: | 4.53 IN |

