Rollway 6015 ZZ C3 EMQ - 6015 ZZ C3 EMQ
Part #:6015 ZZ C3 EMQ
Catalog #:6015 ZZ C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Outside Diameter (mm): | 115 mm |
Technical Specifications
| Static Load Rating (lb): | 7,531 lb | Duplexing: | No |
| Number of Rows: | 1 | Misalignment: | No |
| Series: | 6000 | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 5,600 rpm | Sealed: | Shielded - Both Sides |
| Cage Material: | Steel | Dynamic Load Rating (lb): | 8,925 lb |
| Platform: | Deep Groove Ball Bearing | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 39.7 kN | Bore Type: | Straight |
| Radial Clearance: | C3 | Seal Type: | Shield |
| Static Load Rating (kN): | 33.5 kN | Rolling Element: | Ball |
General Specifications
| UPC: | 637410426085 | Weight: | 1.40 LB |
| Packaged Length: | 4.53 IN | Packaged Width: | 0.79 IN |
| Packaged Height: | 4.53 IN |

