Rollway 6203 C3 EMQ - 6203 C3 EMQ
Part #:6203 C3 EMQ
Catalog #:6203 C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 12 mm | Outside Diameter (mm): | 40 mm |
Technical Specifications
| Sealed: | None | Radial Clearance: | C3 |
| Speed (Max) Grease (rpm): | 17,000 rpm | Rolling Element: | Ball |
| Dynamic Load Rating (kN): | 9.55 kN | Bore Type: | Straight |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Platform: | Deep Groove Ball Bearing | Duplexing: | No |
| Speed (Max) Oil (rpm): | 20,000 rpm | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Static Load Rating (kN): | 4.8 kN |
| Misalignment: | No | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 2,147 lb | Static Load Rating (lb): | 1,079 lb |
| Series: | 6200 |
General Specifications
| UPC: | 637410425033 | Weight: | 0.14 LB |
| Packaged Length: | 1.58 IN | Packaged Width: | 0.47 IN |
| Packaged Height: | 1.58 IN |

