Rollway 6203 ZZ C3 EMQ - 6203 ZZ C3 EMQ
Part #:6203 ZZ C3 EMQ
Catalog #:6203 ZZ C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter (mm): | 40 mm | Overall Width (mm): | 12 mm |
Technical Specifications
| Dynamic Load Rating (lb): | 2,147 lb | Series: | 6200 |
| Misalignment: | No | Static Load Rating (lb): | 1,079 lb |
| Bore Type: | Straight | Number of Rows: | 1 |
| Duplexing: | No | Cage Material: | Steel |
| Static Load Rating (kN): | 4.8 kN | Dynamic Load Rating (kN): | 9.55 kN |
| Platform: | Deep Groove Ball Bearing | Rolling Element: | Ball |
| Speed (Max) Grease (rpm): | 17,000 rpm | Radial Clearance: | C3 |
| Seal Type: | Shield | Sealed: | Shielded - Both Sides |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410402300 | Weight: | 0.14 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 0.70 IN |

