Rollway 6205 C3 EMQ - 6205 C3 EMQ
Part #:6205 C3 EMQ
Catalog #:6205 C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter (mm): | 52 mm | Overall Width (mm): | 15 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Seal Type: | Rubber Lip |
| Static Load Rating (kN): | 7.85 kN | Misalignment: | No |
| Platform: | Deep Groove Ball Bearing | Radial Clearance: | C3 |
| Static Load Rating (lb): | 1,765 lb | Rolling Element: | Ball |
| Duplexing: | No | Series: | 6200 |
| Speed (Max) Grease (rpm): | 13,000 rpm | Full Complement/Caged: | Caged |
| Cage Material: | Steel | Dynamic Load Rating (lb): | 3,147 lb |
| Dynamic Load Rating (kN): | 14 kN | Number of Rows: | 1 |
| Bore Type: | Straight | Sealed: | None |
| Speed (Max) Oil (rpm): | 15,000 rpm |
General Specifications
| UPC: | 637410402607 | Weight: | 0.27 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 0.59 IN |
| Packaged Height: | 2.05 IN |

