Rollway 6206 EMQ - 6206 EMQ
Part #:6206 EMQ
Catalog #:6206 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 16 mm | Outside Diameter (mm): | 62 mm |
Technical Specifications
| Speed (Max) Grease (rpm): | 10,000 rpm | Cage Material: | Steel |
| Radial Clearance: | Normal | Series: | 6200 |
| Duplexing: | No | Dynamic Load Rating (kN): | 19.5 kN |
| Sealed: | None | Bore Type: | Straight |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 4,384 lb |
| Full Complement/Caged: | Caged | Rolling Element: | Ball |
| Misalignment: | No | Seal Type: | Rubber Lip |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 11.3 kN |
| Static Load Rating (lb): | 2,540 lb | Number of Rows: | 1 |
| Speed (Max) Oil (rpm): | 13,000 rpm |
General Specifications
| UPC: | 637410400993 | Weight: | 0.43 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 2.44 IN |

