Rollway 6207 C3 EMQ - 6207 C3 EMQ
Part #:6207 C3 EMQ
Catalog #:6207 C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter (mm): | 72 mm | Overall Width (mm): | 17 mm |
Technical Specifications
| Duplexing: | No | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Speed (Max) Grease (rpm): | 9,000 rpm |
| Series: | 6200 | Cage Material: | Steel |
| Rolling Element: | Ball | Dynamic Load Rating (lb): | 5,778 lb |
| Dynamic Load Rating (kN): | 25.7 kN | Sealed: | None |
| Platform: | Deep Groove Ball Bearing | Radial Clearance: | C3 |
| Bore Type: | Straight | Speed (Max) Oil (rpm): | 11,000 rpm |
| Static Load Rating (kN): | 15.4 kN | Seal Type: | Rubber Lip |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 3,462 lb |
| Misalignment: | No |
General Specifications
| UPC: | 637410402638 | Weight: | 0.64 LB |
| Packaged Length: | 2.84 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 2.84 IN |

