Rollway 6207 ZZ C3 EMQ - 6207 ZZ C3 EMQ
Part #:6207 ZZ C3 EMQ
Catalog #:6207 ZZ C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 17 mm | Outside Diameter (mm): | 72 mm |
Technical Specifications
| Duplexing: | No | Misalignment: | No |
| Platform: | Deep Groove Ball Bearing | Full Complement/Caged: | Caged |
| Sealed: | Shielded - Both Sides | Series: | 6200 |
| Seal Type: | Shield | Number of Rows: | 1 |
| Rolling Element: | Ball | Static Load Rating (lb): | 3,462 lb |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 25.7 kN | Static Load Rating (kN): | 15.4 kN |
| Radial Clearance: | C3 | Dynamic Load Rating (lb): | 5,778 lb |
| Cage Material: | Steel |
General Specifications
| UPC: | 637410422605 | Weight: | 0.62 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 2.83 IN |

