Rollway 6207 ZZ EMQ - 6207 ZZ EMQ
Part #:6207 ZZ EMQ
Catalog #:6207 ZZ EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 17 mm | Outside Diameter (mm): | 72 mm |
Technical Specifications
| Series: | 6200 | Seal Type: | Shield |
| Static Load Rating (lb): | 3,462 lb | Speed (Max) Grease (rpm): | 9,000 rpm |
| Duplexing: | No | Cage Material: | Steel |
| Misalignment: | No | Radial Clearance: | Normal |
| Dynamic Load Rating (lb): | 5,778 lb | Bore Type: | Straight |
| Static Load Rating (kN): | 15.4 kN | Sealed: | Shielded - Both Sides |
| Rolling Element: | Ball | Number of Rows: | 1 |
| Dynamic Load Rating (kN): | 25.7 kN | Full Complement/Caged: | Caged |
| Material: | 52100 Bearing Steel | Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410401037 | Weight: | 0.64 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 0.60 IN |

