Rollway 6306 ZZ C3 EMQ - 6306 ZZ C3 EMQ
Part #:6306 ZZ C3 EMQ
Catalog #:6306 ZZ C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter (mm): | 72 mm | Overall Width (mm): | 19 mm |
Technical Specifications
| Dynamic Load Rating (lb): | 6,722 lb | Sealed: | Shielded - Both Sides |
| Number of Rows: | 1 | Misalignment: | No |
| Dynamic Load Rating (kN): | 29.9 kN | Rolling Element: | Ball |
| Seal Type: | Shield | Bore Type: | Straight |
| Speed (Max) Grease (rpm): | 9,000 rpm | Static Load Rating (lb): | 3,552 lb |
| Platform: | Deep Groove Ball Bearing | Series: | 6300 |
| Material: | 52100 Bearing Steel | Duplexing: | No |
| Cage Material: | Steel | Radial Clearance: | C3 |
| Full Complement/Caged: | Caged | Static Load Rating (kN): | 15.8 kN |
General Specifications
| UPC: | 637410423275 | Weight: | 0.73 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 2.83 IN |

