Rollway 6312 2RS EMQ - 6312 2RS EMQ
Part #:6312 2RS EMQ
Catalog #:6312 2RS EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter (mm): | 130 mm | Overall Width (mm): | 31 mm |
Technical Specifications
| Static Load Rating (kN): | 51.9 kN | Rolling Element: | Ball |
| Duplexing: | No | Static Load Rating (lb): | 11,668 lb |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Radial Clearance: | Normal | Dynamic Load Rating (kN): | 81.8 kN |
| Misalignment: | No | Cage Material: | Steel |
| Sealed: | Sealed - Both Sides | Dynamic Load Rating (lb): | 18,389 lb |
| Platform: | Deep Groove Ball Bearing | Number of Rows: | 1 |
| Seal Type: | Rubber Lip | Bore Type: | Straight |
| Speed (Max) Grease (rpm): | 3,400 rpm | Series: | 6300 |
General Specifications
| UPC: | 637410401921 | Weight: | 3.79 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 1.22 IN |
| Packaged Height: | 5.12 IN |

