Rollway Radial Ball Bearing - Straight Bore - 16024 M
Part #:16024 M
Catalog #:16024 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 19 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Series: | 16000 | Number of Rows: | 1 |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 64 kN | Seal Type: | Unsealed |
| Cage Material: | Brass | Rolling Element: | Ball |
| Dynamic Load Rating (kN): | 60.5 kN | Full Complement/Caged: | Caged |
| Duplexing: | No | Dynamic Load Rating (lb): | 13,601 lb |
| Speed (Max) Oil (rpm): | 4,000 rpm | Speed (Max) Grease (rpm): | 3,400 rpm |
| Platform: | Deep Groove Ball Bearing | Sealed: | None |
| Static Load Rating (lb): | 14,388 lb |
General Specifications
| UPC: | 637410076075 | Weight: | 3.53 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

