Rollway Radial Ball Bearing - Straight Bore - 16026 M
Part #:16026 M
Catalog #:16026 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 130 mm |
| Outside Diameter (mm): | 165 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 16000 |
| Bore Type: | Straight | Cage Material: | Brass |
| Dynamic Load Rating (kN): | 38 kN | Misalignment: | No |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Static Load Rating (kN): | 43 kN | Rolling Element: | Ball |
| Seal Type: | Unsealed | Sealed: | None |
| Dynamic Load Rating (lb): | 8,543 lb | Platform: | Deep Groove Ball Bearing |
| Full Complement/Caged: | Caged | Speed (Max) Oil (rpm): | 4,300 rpm |
| Speed (Max) Grease (rpm): | 3,600 rpm | Duplexing: | No |
| Static Load Rating (lb): | 9,667 lb |
General Specifications
| UPC: | 637410076068 | Weight: | 5.18 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 0.71 IN |
| Packaged Height: | 6.50 IN | Country of Origin: | China |

