Rollway Radial Ball Bearing - Straight Bore - 16028 M
Part #:16028 M
Catalog #:16028 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 22 mm | Bore Size (mm): | 140 mm |
| Outside Diameter (mm): | 210 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 16000 |
| Bore Type: | Straight | Rolling Element: | Ball |
| Number of Rows: | 1 | Dynamic Load Rating (kN): | 80.5 kN |
| Static Load Rating (kN): | 86 kN | Cage Material: | Brass |
| Seal Type: | Unsealed | Misalignment: | No |
| Material: | 52100 Bearing Steel | Duplexing: | No |
| Static Load Rating (lb): | 19,334 lb | Full Complement/Caged: | Caged |
| Speed (Max) Oil (rpm): | 3,400 rpm | Dynamic Load Rating (lb): | 18,097 lb |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Grease (rpm): | 2,800 rpm |
| Sealed: | None |
General Specifications
| UPC: | 637410076129 | Weight: | 5.51 LB |
| Packaged Length: | 8.27 IN | Packaged Width: | 0.87 IN |
| Packaged Height: | 8.27 IN | Country of Origin: | China |

