Rollway Radial Ball Bearing - Straight Bore - 16030 M
Part #:16030 M
Catalog #:16030 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 150 mm |
| Outside Diameter (mm): | 225 mm |
Technical Specifications
| Series: | 16000 | Radial Clearance: | Normal |
| Bore Type: | Straight | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 98 kN |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 92.3 kN |
| Misalignment: | No | Speed (Max) Grease (rpm): | 2,600 rpm |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 20,750 lb |
| Static Load Rating (lb): | 22,031 lb | Sealed: | None |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Speed (Max) Oil (rpm): | 3,200 rpm |
General Specifications
| UPC: | 637410076143 | Weight: | 6.94 LB |
| Packaged Length: | 8.86 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 8.86 IN | Country of Origin: | China |

