Rollway Radial Ball Bearing - Straight Bore - 16030 M C3
Part #:16030 M C3
Catalog #:16030 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 150 mm |
| Outside Diameter (mm): | 225 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 16000 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Number of Rows: | 1 | Dynamic Load Rating (kN): | 92.3 kN |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Cage Material: | Brass | Rolling Element: | Ball |
| Static Load Rating (kN): | 98 kN | Sealed: | None |
| Full Complement/Caged: | Caged | Speed (Max) Oil (rpm): | 3,200 rpm |
| Static Load Rating (lb): | 22,031 lb | Dynamic Load Rating (lb): | 20,750 lb |
| Speed (Max) Grease (rpm): | 2,600 rpm | Platform: | Deep Groove Ball Bearing |
| Duplexing: | No |
General Specifications
| UPC: | 637410076150 | Weight: | 6.94 LB |
| Packaged Length: | 8.86 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 8.86 IN | Country of Origin: | China |

