Rollway Radial Ball Bearing - Straight Bore - 16032 M C3
Part #:16032 M C3
Catalog #:16032 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Bore Size (mm): | 160 mm |
| Outside Diameter (mm): | 240 mm |
Technical Specifications
| Series: | 16000 | Radial Clearance: | C3 |
| Bore Type: | Straight | Misalignment: | No |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 107 kN |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 99.4 kN |
| Cage Material: | Brass | Speed (Max) Grease (rpm): | 2,400 rpm |
| Dynamic Load Rating (lb): | 22,346 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Oil (rpm): | 3,000 rpm |
| Static Load Rating (lb): | 24,055 lb | Sealed: | None |
| Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410076174 | Weight: | 8.16 LB |
| Packaged Length: | 9.45 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 9.45 IN | Country of Origin: | China |

