Rollway Radial Ball Bearing - Straight Bore - 16034 M C3
Part #:16034 M C3
Catalog #:16034 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 19 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Series: | 16000 | Radial Clearance: | C3 |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 63.2 kN |
| Number of Rows: | 1 | Seal Type: | Unsealed |
| Misalignment: | No | Static Load Rating (kN): | 63.3 kN |
| Material: | 52100 Bearing Steel | Speed (Max) Oil (rpm): | 4,000 rpm |
| Dynamic Load Rating (lb): | 14,208 lb | Full Complement/Caged: | Caged |
| Sealed: | None | Platform: | Deep Groove Ball Bearing |
| Duplexing: | No | Static Load Rating (lb): | 14,230 lb |
| Speed (Max) Grease (rpm): | 3,400 rpm |
General Specifications
| UPC: | 637410076112 | Weight: | 11.02 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

