Rollway Radial Ball Bearing - Straight Bore - 16038 M
Part #:16038 M
Catalog #:16038 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Bore Size (mm): | 190 mm |
| Outside Diameter (mm): | 290 mm |
Technical Specifications
| Series: | 16000 | Radial Clearance: | Normal |
| Bore Type: | Straight | Number of Rows: | 1 |
| Static Load Rating (kN): | 162 kN | Dynamic Load Rating (kN): | 148 kN |
| Misalignment: | No | Rolling Element: | Ball |
| Seal Type: | Unsealed | Material: | 52100 Bearing Steel |
| Cage Material: | Brass | Speed (Max) Grease (rpm): | 2,000 rpm |
| Full Complement/Caged: | Caged | Platform: | Deep Groove Ball Bearing |
| Speed (Max) Oil (rpm): | 2,600 rpm | Dynamic Load Rating (lb): | 33,272 lb |
| Static Load Rating (lb): | 36,419 lb | Sealed: | None |
| Duplexing: | No |
General Specifications
| UPC: | 637410076204 | Weight: | 17.42 LB |
| Packaged Length: | 11.42 IN | Packaged Width: | 1.22 IN |
| Packaged Height: | 11.42 IN | Country of Origin: | China |

