Rollway Radial Ball Bearing - Straight Bore - 16044 M C3
Part #:16044 M C3
Catalog #:16044 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 37 mm | Bore Size (mm): | 220 mm |
| Outside Diameter (mm): | 340 mm |
Technical Specifications
| Series: | 16000 | Bore Type: | Straight |
| Radial Clearance: | C3 | Dynamic Load Rating (kN): | 181 kN |
| Rolling Element: | Ball | Number of Rows: | 1 |
| Seal Type: | Unsealed | Static Load Rating (kN): | 215 kN |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Cage Material: | Brass | Sealed: | None |
| Dynamic Load Rating (lb): | 40,690 lb | Static Load Rating (lb): | 48,334 lb |
| Full Complement/Caged: | Caged | Platform: | Deep Groove Ball Bearing |
| Speed (Max) Grease (rpm): | 1,800 rpm | Speed (Max) Oil (rpm): | 2,200 rpm |
| Duplexing: | No |
General Specifications
| UPC: | 637410076259 | Weight: | 25.35 LB |
| Packaged Length: | 13.39 IN | Packaged Width: | 1.46 IN |
| Packaged Height: | 13.39 IN | Country of Origin: | China |

