Rollway Radial Ball Bearing - Straight Bore - 16048 M C3
Part #:16048 M C3
Catalog #:16048 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 37 mm | Bore Size (mm): | 240 mm |
| Outside Diameter (mm): | 360 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 16000 |
| Bore Type: | Straight | Cage Material: | Brass |
| Dynamic Load Rating (kN): | 240 kN | Material: | 52100 Bearing Steel |
| Misalignment: | No | Static Load Rating (kN): | 360 kN |
| Seal Type: | Unsealed | Rolling Element: | Ball |
| Number of Rows: | 1 | Sealed: | None |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 1,700 rpm |
| Dynamic Load Rating (lb): | 53,954 lb | Static Load Rating (lb): | 80,931 lb |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Oil (rpm): | 2,000 rpm |
| Duplexing: | No |
General Specifications
| UPC: | 637410076266 | Weight: | 31.97 LB |
| Packaged Length: | 14.17 IN | Packaged Width: | 1.46 IN |
| Packaged Height: | 14.17 IN | Country of Origin: | China |

