Rollway Radial Ball Bearing - Straight Bore - 16052 M
Part #:16052 M
Catalog #:16052 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 44 mm | Bore Size (mm): | 260 mm |
| Outside Diameter (mm): | 400 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 16000 |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Misalignment: | No | Dynamic Load Rating (kN): | 230 kN |
| Rolling Element: | Ball | Cage Material: | Brass |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Static Load Rating (kN): | 300 kN | Dynamic Load Rating (lb): | 51,706 lb |
| Sealed: | None | Speed (Max) Grease (rpm): | 1,500 rpm |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Oil (rpm): | 1,800 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Static Load Rating (lb): | 67,443 lb |
General Specifications
| UPC: | 637410076273 | Weight: | 47.40 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 1.73 IN |
| Packaged Height: | 15.75 IN | Country of Origin: | China |

