Rollway Radial Ball Bearing - Straight Bore - 6003 ZZ
Part #:6003 ZZ
Catalog #:6003 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 10 mm | Bore Size (mm): | 17 mm |
| Outside Diameter (mm): | 35 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6000 |
| Radial Clearance: | Normal | Static Load Rating (kN): | 3.3 kN |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 6 kN |
| Rolling Element: | Ball | Number of Rows: | 1 |
| Misalignment: | No | Seal Type: | Shield |
| Cage Material: | Steel | Duplexing: | No |
| Sealed: | Shielded - Both Sides | Speed (Max) Grease (rpm): | 22,000 rpm |
| Static Load Rating (lb): | 731 lb | Platform: | Deep Groove Ball Bearing |
| Dynamic Load Rating (lb): | 1,349 lb | Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410071063 | Weight: | 0.50 LB |
| Packaged Length: | 2.55 IN | Packaged Width: | 4.55 IN |
| Packaged Height: | 0.50 IN | HTC: | 8482.10.5048 |
| Country of Origin: | China |

