Rollway Radial Ball Bearing - Straight Bore - 6004 ZZ
Part #:6004 ZZ
Catalog #:6004 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 12 mm | Bore Size (mm): | 20 mm |
| Outside Diameter (mm): | 42 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | Normal |
| Series: | 6000 | Cage Material: | Steel |
| Number of Rows: | 1 | Seal Type: | Shield |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 9.4 kN | Static Load Rating (kN): | 5 kN |
| Misalignment: | No | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 18,000 rpm | Platform: | Deep Groove Ball Bearing |
| Static Load Rating (lb): | 1,124 lb | Sealed: | Shielded - Both Sides |
| Dynamic Load Rating (lb): | 2,113 lb | Duplexing: | No |
General Specifications
| UPC: | 637410071612 | Weight: | 0.56 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 4.45 IN |
| Packaged Height: | 0.85 IN |

