How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 12 mm | Bore Size (mm): | 20 mm |
| Outside Diameter (mm): | 42 mm |
Technical Specifications
| Series: | 6000 | Bore Type: | Straight |
| Radial Clearance: | C3 | Cage Material: | Steel |
| Seal Type: | Shield | Rolling Element: | Ball |
| Number of Rows: | 1 | Static Load Rating (kN): | 5 kN |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 9.4 kN | Duplexing: | No |
| Speed (Max) Grease (rpm): | 18,000 rpm | Dynamic Load Rating (lb): | 2,113 lb |
| Platform: | Deep Groove Ball Bearing | Static Load Rating (lb): | 1,124 lb |
| Full Complement/Caged: | Caged | Sealed: | Shielded - Both Sides |
General Specifications
| UPC: | 637410071629 | Weight: | 0.15 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 0.70 IN | Country of Origin: | China |

