Rollway Radial Ball Bearing - Straight Bore - 6005 ZZ
Part #:6005 ZZ
Catalog #:6005 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 12 mm | Bore Size (mm): | 25 mm |
| Outside Diameter (mm): | 47 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 6000 |
| Bore Type: | Straight | Seal Type: | Shield |
| Number of Rows: | 1 | Static Load Rating (kN): | 5.9 kN |
| Rolling Element: | Ball | Misalignment: | No |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 10.1 kN | Speed (Max) Grease (rpm): | 15,000 rpm |
| Static Load Rating (lb): | 1,315 lb | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Duplexing: | No |
| Sealed: | Shielded - Both Sides | Dynamic Load Rating (lb): | 2,271 lb |
General Specifications
| UPC: | 637410071681 | Weight: | 0.18 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 0.70 IN | HTC: | 8482.10.5048 |
| Country of Origin: | China |

