Rollway Radial Ball Bearing - Straight Bore - 6005 ZZ C3
Part #:6005 ZZ C3
Catalog #:6005 ZZ C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 12 mm | Bore Size (mm): | 25 mm |
| Outside Diameter (mm): | 47 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6000 |
| Radial Clearance: | C3 | Seal Type: | Shield |
| Static Load Rating (kN): | 5.9 kN | Cage Material: | Steel |
| Rolling Element: | Ball | Number of Rows: | 1 |
| Dynamic Load Rating (kN): | 10.1 kN | Material: | 52100 Bearing Steel |
| Misalignment: | No | Duplexing: | No |
| Speed (Max) Grease (rpm): | 15,000 rpm | Dynamic Load Rating (lb): | 2,271 lb |
| Static Load Rating (lb): | 1,315 lb | Platform: | Deep Groove Ball Bearing |
| Sealed: | Shielded - Both Sides | Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410071698 | Weight: | 0.17 LB |
| Packaged Length: | 2.17 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 2.17 IN | Country of Origin: | China |

