Rollway Radial Ball Bearing - Straight Bore - 6006 ZZ
Part #:6006 ZZ
Catalog #:6006 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 13 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 55 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | Normal |
| Series: | 6000 | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Static Load Rating (kN): | 8.3 kN |
| Number of Rows: | 1 | Misalignment: | No |
| Cage Material: | Steel | Seal Type: | Shield |
| Dynamic Load Rating (kN): | 13.2 kN | Static Load Rating (lb): | 1,866 lb |
| Speed (Max) Grease (rpm): | 1,200 rpm | Sealed: | Shielded - Both Sides |
| Platform: | Deep Groove Ball Bearing | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 2,967 lb | Duplexing: | No |
General Specifications
| UPC: | 637410071728 | Weight: | 0.27 LB |
| Packaged Length: | 2.17 IN | Packaged Width: | 0.51 IN |
| Packaged Height: | 2.17 IN |

