Rollway Radial Ball Bearing - Straight Bore - 6007 ZZ
Part #:6007 ZZ
Catalog #:6007 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 14 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 62 mm |
Technical Specifications
| Series: | 6000 | Bore Type: | Straight |
| Radial Clearance: | Normal | Material: | 52100 Bearing Steel |
| Misalignment: | No | Rolling Element: | Ball |
| Static Load Rating (kN): | 10.3 kN | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 15.9 kN | Seal Type: | Shield |
| Number of Rows: | 1 | Sealed: | Shielded - Both Sides |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 10,000 rpm |
| Duplexing: | No | Platform: | Deep Groove Ball Bearing |
| Static Load Rating (lb): | 2,316 lb | Dynamic Load Rating (lb): | 3,574 lb |
General Specifications
| UPC: | 637410071766 | Weight: | 0.76 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 0.90 IN |

