Rollway Radial Ball Bearing - Straight Bore - 6009
Part #:6009
Catalog #:6009
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 16 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 75 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 6000 |
| Bore Type: | Straight | Dynamic Load Rating (kN): | 21 kN |
| Static Load Rating (kN): | 15 kN | Number of Rows: | 1 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Misalignment: | No |
| Seal Type: | Unsealed | Speed (Max) Oil (rpm): | 11,000 rpm |
| Speed (Max) Grease (rpm): | 9,000 rpm | Sealed: | None |
| Static Load Rating (lb): | 3,372 lb | Platform: | Deep Groove Ball Bearing |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 4,721 lb |
General Specifications
| UPC: | 637410071827 | Weight: | 0.50 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 2.95 IN |

