Rollway Radial Ball Bearing - Straight Bore - 6010 EMQ
Part #:6010 EMQ
Catalog #:6010 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Static Load Rating (kN): | 16.5 kN | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Series: | 6000 |
| Seal Type: | Open | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Radial Clearance: | Normal | Sealed: | None |
| Speed (Max) Grease (rpm): | 8,500 rpm | Misalignment: | No |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 21.8 kN |
| Bore Type: | Straight |
General Specifications
| UPC: | 637410400429 | Weight: | 0.58 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.10 IN |

