How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Series: | 6000 | Bore Type: | Straight |
| Radial Clearance: | Normal | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 28.3 kN |
| Static Load Rating (kN): | 21.2 kN | Number of Rows: | 1 |
| Seal Type: | Shield | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 6,362 lb | Static Load Rating (lb): | 4,766 lb |
| Platform: | Deep Groove Ball Bearing | Sealed: | Shielded - Both Sides |
| Speed (Max) Grease (rpm): | 7,500 rpm | Duplexing: | No |
General Specifications
| UPC: | 637410071971 | Weight: | 0.86 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.71 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

