How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 95 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 6000 |
| Bore Type: | Straight | Dynamic Load Rating (kN): | 29.4 kN |
| Seal Type: | Unsealed | Static Load Rating (kN): | 23.2 kN |
| Rolling Element: | Ball | Cage Material: | Steel |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Misalignment: | No | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 6,609 lb | Speed (Max) Grease (rpm): | 6,700 rpm |
| Duplexing: | No | Static Load Rating (lb): | 5,216 lb |
| Sealed: | None | Platform: | Deep Groove Ball Bearing |
| Speed (Max) Oil (rpm): | 8,000 rpm |
General Specifications
| UPC: | 637410072022 | Weight: | 0.90 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.20 IN | HTC: | 8482.10.5052 |
| Country of Origin: | China |

