Rollway Radial Ball Bearing - Straight Bore - 6013 C3
Part #:6013 C3
Catalog #:6013 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Series: | 6000 | Radial Clearance: | C3 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Rolling Element: | Ball | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 31.9 kN | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Static Load Rating (kN): | 25.2 kN |
| Misalignment: | No | Sealed: | None |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Oil (rpm): | 7,500 rpm |
| Speed (Max) Grease (rpm): | 6,300 rpm | Dynamic Load Rating (lb): | 7,171 lb |
| Static Load Rating (lb): | 5,665 lb |
General Specifications
| UPC: | 637410072060 | Weight: | 0.99 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

