Rollway Radial Ball Bearing - Straight Bore - 6013 ZZ
Part #:6013 ZZ
Catalog #:6013 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Series: | 6000 | Bore Type: | Straight |
| Radial Clearance: | Normal | Static Load Rating (kN): | 25.2 kN |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Cage Material: | Steel | Rolling Element: | Ball |
| Seal Type: | Shield | Dynamic Load Rating (kN): | 31.9 kN |
| Misalignment: | No | Duplexing: | No |
| Static Load Rating (lb): | 5,665 lb | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 6,300 rpm | Sealed: | Shielded - Both Sides |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 7,171 lb |
General Specifications
| UPC: | 637410072077 | Weight: | 0.97 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 0.71 IN |
| Packaged Height: | 3.94 IN |

