Rollway Radial Ball Bearing - Straight Bore - 6013 ZZ C3
Part #:6013 ZZ C3
Catalog #:6013 ZZ C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Straight |
| Series: | 6000 | Seal Type: | Shield |
| Cage Material: | Steel | Dynamic Load Rating (kN): | 31.9 kN |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 25.2 kN |
| Number of Rows: | 1 | Rolling Element: | Ball |
| Misalignment: | No | Duplexing: | No |
| Platform: | Deep Groove Ball Bearing | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 7,171 lb | Static Load Rating (lb): | 5,665 lb |
| Speed (Max) Grease (rpm): | 6,300 rpm | Sealed: | Shielded - Both Sides |
General Specifications
| UPC: | 637410072084 | Weight: | 1.37 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.20 IN |

