Rollway Radial Ball Bearing - Straight Bore - 6014
Part #:6014
Catalog #:6014
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Series: | 6000 | Seal Type: | Unsealed |
| Rolling Element: | Ball | Number of Rows: | 1 |
| Dynamic Load Rating (kN): | 38.1 kN | Static Load Rating (kN): | 30.9 kN |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Cage Material: | Steel | Duplexing: | No |
| Speed (Max) Grease (rpm): | 6,000 rpm | Sealed: | None |
| Full Complement/Caged: | Caged | Speed (Max) Oil (rpm): | 7,000 rpm |
| Dynamic Load Rating (lb): | 8,565 lb | Static Load Rating (lb): | 6,947 lb |
| Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410072091 | Weight: | 1.32 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 0.79 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

