Rollway Radial Ball Bearing - Straight Bore - 6014 C3
Part #:6014 C3
Catalog #:6014 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6000 |
| Radial Clearance: | C3 | Static Load Rating (kN): | 30.9 kN |
| Dynamic Load Rating (kN): | 38.1 kN | Misalignment: | No |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Cage Material: | Steel | Rolling Element: | Ball |
| Seal Type: | Unsealed | Speed (Max) Oil (rpm): | 7,000 rpm |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 8,565 lb |
| Static Load Rating (lb): | 6,947 lb | Sealed: | None |
| Speed (Max) Grease (rpm): | 6,000 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410072138 | Weight: | 1.32 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 0.79 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

