Rollway Radial Ball Bearing - Straight Bore - 6014 ZZ
Part #:6014 ZZ
Catalog #:6014 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Series: | 6000 | Seal Type: | Shield |
| Cage Material: | Steel | Dynamic Load Rating (kN): | 38.1 kN |
| Number of Rows: | 1 | Rolling Element: | Ball |
| Misalignment: | No | Static Load Rating (kN): | 30.9 kN |
| Material: | 52100 Bearing Steel | Sealed: | Shielded - Both Sides |
| Speed (Max) Grease (rpm): | 6,000 rpm | Static Load Rating (lb): | 6,947 lb |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 8,565 lb | Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410072145 | Weight: | 1.75 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

