How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Series: | 6000 | Radial Clearance: | C3 |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Misalignment: | No |
| Seal Type: | Shield | Static Load Rating (kN): | 30.9 kN |
| Dynamic Load Rating (kN): | 38.1 kN | Rolling Element: | Ball |
| Number of Rows: | 1 | Sealed: | Shielded - Both Sides |
| Duplexing: | No | Dynamic Load Rating (lb): | 8,565 lb |
| Speed (Max) Grease (rpm): | 6,000 rpm | Platform: | Deep Groove Ball Bearing |
| Static Load Rating (lb): | 6,947 lb | Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410072152 | Weight: | 1.34 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

