Rollway Radial Ball Bearing - Straight Bore - 6015 C3
Part #:6015 C3
Catalog #:6015 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 115 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Straight |
| Series: | 6000 | Dynamic Load Rating (kN): | 39.7 kN |
| Rolling Element: | Ball | Static Load Rating (kN): | 33.5 kN |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Misalignment: | No | Cage Material: | Steel |
| Seal Type: | Unsealed | Sealed: | None |
| Full Complement/Caged: | Caged | Speed (Max) Oil (rpm): | 6,700 rpm |
| Duplexing: | No | Static Load Rating (lb): | 7,531 lb |
| Speed (Max) Grease (rpm): | 5,600 rpm | Dynamic Load Rating (lb): | 8,925 lb |
| Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410072190 | Weight: | 1.41 LB |
| Packaged Length: | 4.53 IN | Packaged Width: | 0.79 IN |
| Packaged Height: | 4.53 IN |

