Rollway Radial Ball Bearing - Straight Bore - 6015 ZZ
Part #:6015 ZZ
Catalog #:6015 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 115 mm |
Technical Specifications
| Series: | 6000 | Radial Clearance: | Normal |
| Bore Type: | Straight | Seal Type: | Shield |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 33.5 kN | Misalignment: | No |
| Number of Rows: | 1 | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 39.7 kN | Dynamic Load Rating (lb): | 8,925 lb |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 7,531 lb |
| Sealed: | Shielded - Both Sides | Duplexing: | No |
| Speed (Max) Grease (rpm): | 5,600 rpm | Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410072206 | Weight: | 1.37 LB |
| Packaged Length: | 4.53 IN | Packaged Width: | 0.79 IN |
| Packaged Height: | 4.53 IN |

