How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 115 mm |
Technical Specifications
| Series: | 6000 | Radial Clearance: | C3 |
| Bore Type: | Straight | Static Load Rating (kN): | 33.5 kN |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 39.7 kN | Misalignment: | No |
| Rolling Element: | Ball | Number of Rows: | 1 |
| Seal Type: | Shield | Dynamic Load Rating (lb): | 8,925 lb |
| Duplexing: | No | Sealed: | Shielded - Both Sides |
| Static Load Rating (lb): | 7,531 lb | Speed (Max) Grease (rpm): | 5,600 rpm |
| Full Complement/Caged: | Caged | Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410072213 | Weight: | 1.40 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

