Rollway Radial Ball Bearing - Straight Bore - 6016 ZZ
Part #:6016 ZZ
Catalog #:6016 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 22 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 125 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 6000 |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Dynamic Load Rating (kN): | 47.6 kN |
| Static Load Rating (kN): | 39.8 kN | Number of Rows: | 1 |
| Seal Type: | Shield | Misalignment: | No |
| Rolling Element: | Ball | Duplexing: | No |
| Sealed: | Shielded - Both Sides | Platform: | Deep Groove Ball Bearing |
| Dynamic Load Rating (lb): | 10,701 lb | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 5,300 rpm | Static Load Rating (lb): | 8,947 lb |
General Specifications
| UPC: | 637410072268 | Weight: | 1.87 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 0.87 IN |
| Packaged Height: | 4.92 IN |

