How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 22 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 125 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 6000 |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Ball |
| Dynamic Load Rating (kN): | 47.6 kN | Seal Type: | Shield |
| Static Load Rating (kN): | 39.8 kN | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Static Load Rating (lb): | 8,947 lb |
| Duplexing: | No | Speed (Max) Grease (rpm): | 5,300 rpm |
| Sealed: | Shielded - Both Sides | Dynamic Load Rating (lb): | 10,701 lb |
General Specifications
| UPC: | 637410072275 | Weight: | 1.96 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 1.50 IN | Country of Origin: | China |

