Rollway Radial Ball Bearing - Straight Bore - 6017 C3
Part #:6017 C3
Catalog #:6017 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 22 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Series: | 6000 | Radial Clearance: | C3 |
| Bore Type: | Straight | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Rolling Element: | Ball |
| Dynamic Load Rating (kN): | 49.5 kN | Cage Material: | Steel |
| Misalignment: | No | Seal Type: | Unsealed |
| Static Load Rating (kN): | 43.1 kN | Dynamic Load Rating (lb): | 11,128 lb |
| Speed (Max) Grease (rpm): | 5,000 rpm | Sealed: | None |
| Speed (Max) Oil (rpm): | 6,000 rpm | Duplexing: | No |
| Platform: | Deep Groove Ball Bearing | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 9,689 lb |
General Specifications
| UPC: | 637410072305 | Weight: | 1.96 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 0.87 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

