Rollway Radial Ball Bearing - Straight Bore - 6017 ZZ
Part #:6017 ZZ
Catalog #:6017 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 22 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Series: | 6000 | Number of Rows: | 1 |
| Rolling Element: | Ball | Static Load Rating (kN): | 43.1 kN |
| Seal Type: | Shield | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Dynamic Load Rating (kN): | 49.5 kN |
| Misalignment: | No | Sealed: | Shielded - Both Sides |
| Duplexing: | No | Static Load Rating (lb): | 9,689 lb |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 5,000 rpm |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 11,128 lb |
General Specifications
| UPC: | 637410072312 | Weight: | 1.96 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 0.87 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

