Rollway Radial Ball Bearing - Straight Bore - 6018 C3
Part #:6018 C3
Catalog #:6018 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 6000 |
| Bore Type: | Straight | Number of Rows: | 1 |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Rolling Element: | Ball | Static Load Rating (kN): | 49.7 kN |
| Dynamic Load Rating (kN): | 58.2 kN | Misalignment: | No |
| Material: | 52100 Bearing Steel | Sealed: | None |
| Dynamic Load Rating (lb): | 13,084 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 4,500 rpm |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Oil (rpm): | 5,300 rpm |
| Static Load Rating (lb): | 11,173 lb |
General Specifications
| UPC: | 637410072367 | Weight: | 2.54 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

