Rollway Radial Ball Bearing - Straight Bore - 6018 ZZ C3
Part #:6018 ZZ C3
Catalog #:6018 ZZ C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6000 |
| Radial Clearance: | C3 | Misalignment: | No |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Seal Type: | Shield | Dynamic Load Rating (kN): | 58.2 kN |
| Rolling Element: | Ball | Cage Material: | Steel |
| Static Load Rating (kN): | 49.7 kN | Platform: | Deep Groove Ball Bearing |
| Speed (Max) Grease (rpm): | 4,500 rpm | Dynamic Load Rating (lb): | 13,084 lb |
| Sealed: | Shielded - Both Sides | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 11,173 lb | Duplexing: | No |
General Specifications
| UPC: | 637410072381 | Weight: | 2.54 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

