Rollway Radial Ball Bearing - Straight Bore - 6019 ZZ
Part #:6019 ZZ
Catalog #:6019 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 145 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | Normal |
| Series: | 6000 | Static Load Rating (kN): | 53.6 kN |
| Dynamic Load Rating (kN): | 60.5 kN | Number of Rows: | 1 |
| Seal Type: | Shield | Misalignment: | No |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Sealed: | Shielded - Both Sides |
| Duplexing: | No | Speed (Max) Grease (rpm): | 4,300 rpm |
| Platform: | Deep Groove Ball Bearing | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 13,601 lb | Static Load Rating (lb): | 12,050 lb |
General Specifications
| UPC: | 637410072435 | Weight: | 2.65 LB |
| Packaged Length: | 5.71 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 5.71 IN | Country of Origin: | China |

